IESNA:LM-63-2002
[TEST]P955725
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-830-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45302
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7066.3 6634.3 6259.5 5816.1 5372.7 5098 5000.8 5015.1 5098 5203.9
5698.8 7235.1 9729.7 12230.1 14759.1 16695.9 18406.7 19751.3 21127.4 22011.4
22077.2 20981.5 16086.5 14015.3 11660.8 7924.5 4909.2 3879.3 2606.2 1373.2
686.6 520.7 331.9 194.5 77.2 0 0
7066.3 6694.4 6319.6 5879 5429.9 5152.4 5049.4 5040.8 5112.3 5209.6
5590.1 6923.3 9320.6 12130 14556 16572.9 18349.5 19885.8 21173.1 22194.5
22423.3 21519.3 16790.3 14370 12127.1 8430.9 5226.8 4025.2 2694.9 1441.9
801 629.4 429.1 280.4 183.1 42.9 0
7066.3 6685.8 6333.9 5916.2 5478.5 5206.7 5092.3 5069.4 5115.2 5203.9
5452.8 6431.2 8485.3 11165.9 13766.4 16083.7 18183.5 19980.2 21553.6 22863.9
23344.5 22946.9 21450.6 16864.7 14144 10436.4 6548.5 4714.7 3430.2 2005.5
1350.3 1115.7 975.5 812.5 557.9 97.3 0
7066.3 6725.9 6388.3 6024.9 5633 5341.2 5212.5 5161 5178.1 5246.8
5369.8 5879 7240.8 9443.7 12064.2 14681.9 17259.5 19722.7 21925.5 23519
24486 24617.6 23902.4 22660.8 20629.6 17139.3 13995.3 10745.3 7203.6 3335.7
1693.6 1115.7 844 557.9 220.3 0 0
7066.3 6740.2 6456.9 6150.8 5833.3 5590.1 5444.2 5387 5378.4 5432.7
5524.3 5713.1 6319.6 7684.2 9787 12281.6 15070.9 17946.1 20801.2 23201.5
24949.5 25893.5 25930.7 25241.3 24305.8 23027 21238.9 18157.8 13508.9 8159.1
3484.5 1213 506.4 283.2 111.6 8.6 0
7066.3 6797.4 6545.6 6333.9 6105 5922 5821.8 5776.1 5770.3 5813.2
5896.2 6016.4 6268.1 6828.8 7970.3 9732.6 12038.4 14670.4 17422.6 20151.8
22749.5 24949.5 26617.3 27289.6 27355.4 27324 27358.3 26585.9 23021.2 16364
9126.1 3072.6 781 288.9 71.5 5.7 0
7066.3 6854.6 6662.9 6525.6 6416.9 6345.4 6331.1 6356.8 6408.3 6477
6579.9 6723 6908.9 7217.9 7732.9 8614 9984.4 11826.7 13903.7 16135.2
18561.2 21070.1 23513.3 25721.9 27673 29272.2 30945.8 32616.5 32585.1 27467
17056.4 7223.6 1882.4 532.1 160.2 11.4 0
7066.3 6931.8 6817.4 6751.6 6743 6783.1 6866 7009.1 7146.4 7312.3
7535.5 7761.5 7987.5 8293.6 8694.1 9314.9 10276.2 11626.5 13208.5 15076.7
17205.1 19333.6 21550.8 23662.1 26385.6 29189.2 32593.6 35794.9 37402.7 35480.2
27973.4 15256.9 4274.1 909.7 194.5 14.3 0
7066.3 7017.7 6977.6 7017.7 7100.6 7237.9 7412.5 7618.4 7813 8030.4
8267.8 8508.2 8762.8 9100.4 9543.8 10187.5 11080.1 12324.5 13872.3 15666
17831.7 20137.5 22706.5 25501.6 28531.2 31898.5 35451.6 38796 40518.2 38804.5
30542.4 14072.5 2989.6 775.3 160.2 14.3 0
7066.3 7014.8 7003.4 7054.9 7155 7315.2 7515.4 7710 7936 8144.8
8379.4 8608.3 8871.5 9186.2 9641.1 10296.2 11208.8 12456.1 14035.3 15972.1
18169.2 20578.1 23204.3 26119.5 29226.4 32645.1 36209.7 39396.7 40818.6 38352.5
28791.6 11718 2274.4 603.6 120.2 11.4 0
7066.3 7072 7117.8 7275.1 7466.8 7727.1 8041.8 8356.5 8668.4 8983.1
9289.2 9618.2 9970.1 10445 11137.3 12024.1 13111.3 14495.9 16155.2 18014.8
20000.2 22060 24285.7 26388.5 28316.7 29950.2 31214.7 31600.9 30193.4 25807.7
16558.6 4860.6 884 271.8 68.7 22.9 0
7066.3 7097.8 7183.6 7355.2 7601.3 7910.2 8250.7 8608.3 8960.2 9280.6
9592.4 9895.7 10218.9 10613.7 11085.8 11726.6 12579.1 13617.6 14782 15986.4
17205.1 18432.4 19622.6 20563.8 21055.8 21061.6 20612.4 19593.9 17499.8 14536
9432.2 3167 706.6 231.7 88.7 34.3 0
7066.3 7103.5 7209.3 7381 7635.6 7924.5 8230.7 8525.3 8774.2 8963
9071.7 9140.4 9163.3 9197.6 9266.3 9377.9 9675.4 10307.6 11108.7 11892.5
12404.6 12639.2 12593.5 11955.5 10553.7 8699.8 6642.9 4354.2 2534.7 1367.5
732.4 323.3 134.5 54.4 20 2.9 0
7066.3 7120.6 7183.6 7303.7 7392.4 7441.1 7446.8 7332.4 7123.5 6765.9
6262.4 5633 4917.8 4196.9 3501.7 2852.3 2271.5 1879.6 1742.3 1725.1
1742.3 1730.8 1556.3 1233 881.1 589.3 391.9 297.5 246 200.3
154.5 97.3 40.1 17.2 5.7 0 0
7066.3 7123.5 7109.2 7011.9 6803.1 6485.5 6053.6 5429.9 4614.5 3667.6
2783.6 2059.8 1536.3 1258.8 1158.6 1138.6 1124.3 1107.1 1078.5 1047.1
998.4 892.6 735.2 572.2 440.6 349 277.5 217.4 168.8 125.9
83 40.1 17.2 5.7 0 0 0
7066.3 7083.5 6931.8 6565.6 6013.5 5295.4 4317 3244.2 2328.7 1690.8
1353.2 1207.3 1118.6 1044.2 978.4 924.1 895.4 864 835.4 806.8
761 680.9 577.9 469.2 369 294.7 237.5 183.1 137.3 94.4
48.6 22.9 8.6 0 0 0 0
7066.3 7032 6682.9 6070.7 5218.2 4159.7 2941 2011.2 1501.9 1327.4
1241.6 1161.5 1061.4 941.2 818.2 715.2 638 603.6 626.5 660.9
660.9 620.8 549.3 457.7 360.5 286.1 223.1 174.5 128.7 85.8
54.4 22.9 8.6 0 0 0 0
7066.3 7011.9 6494.1 5624.4 4462.9 3089.7 2016.9 1496.2 1358.9 1284.5
1207.3 1098.6 969.8 832.5 700.9 589.3 497.8 452 432 426.3
429.1 429.1 417.7 380.5 334.7 286.1 240.3 191.7 154.5 123
91.5 54.4 11.4 0 0 0 0
7066.3 7003.4 6339.6 5309.7 3930.8 2520.4 1656.4 1410.4 1333.2 1261.6
1164.4 1038.5 901.2 761 640.8 540.7 477.8 443.4 420.5 400.5
380.5 363.3 349 331.9 309 277.5 237.5 200.3 171.7 140.2
103 62.9 11.4 0 0 0 0
7066.3 6969 6199.5 5026.5 3516 2151.4 1507.7 1384.7 1318.9 1235.9
1130 1012.7 886.9 749.5 629.4 540.7 486.3 457.7 437.7 420.5
397.7 380.5 360.5 340.4 314.7 271.8 217.4 186 154.5 123
85.8 40.1 5.7 0 0 0 0
7066.3 6966.2 6156.5 4920.7 3347.2 2014 1461.9 1373.2 1313.1 1224.4
1115.7 1007 889.7 761 638 543.6 492.1 463.5 440.6 423.4
406.2 386.2 363.3 337.6 300.4 243.2 177.4 148.8 120.2 88.7
57.2 20 0 0 0 0 0
7066.3 6971.9 6130.8 4877.7 3275.7 1971.1 1461.9 1370.3 1307.4 1221.6
1110 1001.3 889.7 758.1 635.1 540.7 492.1 463.5 443.4 426.3
409.1 386.2 363.3 337.6 297.5 234.6 171.7 145.9 114.4 85.8
51.5 17.2 0 0 0 0 0
